Publish your products
AXOR One Overhead shower 280 2jet with ceiling connection
AXOR One Overhead shower 280 2jet with ceiling connection
    AXOR

    AXOR One Overhead shower 280 2jet with ceiling connection

    AXOR One Overhead shower 280 2jet with ceiling connection
    Specification
    • Surfaces: - 48494007 Chrome - 48494677 Matt Black - 48494997 Polished Gold Optic - 48494347 Brushed Black Chrome Specification: • consists of: overhead shower, ceiling connector • shower head size: 280 mm • spray type: PowderRain, Rain • material spray disc: metal • brass ceilling connector • ceiling connection length: 211 mm • maximum flow rate at 3 bar: 9,6 l/min • flow rate PowderRain spray (at 3 bar): 7,4 l/min • flow rate PowderRain spray outer (at 0,3 MPa): 7,4 l/min • flow rate Rain spray (at 3 bar): 9,6 l/min • flow rate soft spray (at 3 bar): 5 l/min • function from: 5,1 l/min • minimum flow pressure: 1,2 bar • connection of overhead shower: bayonet fixation • overhead shower removable for cleaning • installation: ceiling • connection dimension: DN15 • suitable for continous flow water heaters • not included: basic set
    Technical specification
    • Unique ref.48494CHN
    • Product familyAXOR One
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)211
    • Width (mm)282
    • Depth (mm)282
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit