Publish your products
48497USA AXOR One Overhead shower 75 1jet 1.75 GPM with shower arm
48497USA AXOR One Overhead shower 75 1jet 1.75 GPM with shower arm
    AXOR

    48497USA AXOR One Overhead shower 75 1jet 1.75 GPM with shower arm

    AXOR One Overhead shower 75 1jet 1.75 GPM with shower arm
    Specification
    • Surfaces:

      - 48497701 Matt White

      - 48497001 Chrome

      - 48497141 Brushed Bronze

      - 48497671 Matt Black

      - 48497341 Brushed Black Chrome

      - 48497251 Brushed Gold Optic

      - 48497821 Brushed Nickel

      Specification:

      • consists of: overhead shower, shower arm

      • shower head size: 73 mm

      • spray type: PowderRain

      • projection 116 mm

      • ball-joint: overhead shower angle adjustable

      • material spray disc: metal

      • shower arm length 85 mm

      • maximum flow rate at 3 bar: 6,6 l/min

      • overhead shower removable for cleaning

      • installation: wall

      • connection thread NPT ½

      • connection dimension: DN15

    Technical specification
    • Unique ref.48497USA
    • Product familyAXOR One
    • Product groupOverhead showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)5
    • Width (inches)2.87
    • Depth (inches)5.63
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit