Publish your products
49051SGP AXOR Citterio C Single lever basin mixer 250 with CoolStart and waste set - cubic cut 2 ticks
49051SGP AXOR Citterio C Single lever basin mixer 250 with CoolStart and waste set - cubic cut 2 ticks
    AXOR

    49051SGP AXOR Citterio C Single lever basin mixer 250 with CoolStart and waste set - cubic cut 2 ticks

    AXOR Citterio C Single lever basin mixer 250 with CoolStart and waste set - cubic cut 2 ticks
    Specification
    • Surfaces:

      - 49051009 Chrome

      - 49051149 Brushed Bronze

      - 49051319 Brushed Red Gold

      - 49051339 Polished Black Chrome

      - 49051349 Brushed Black Chrome

      - 49051679 Matt Black

      - 49051809 Stainless Steel Optic

      - 49051829 Brushed Nickel

      - 49051831 Polished Nickel

      - 49051959 Brushed Brass

      - 49051999 Polished Gold Optic

      Specification:

      • consists of: single lever basin mixer, waste set

      • ComfortZone: 250

      • projection: 158 mm

      • spout height: 250 mm

      • handle variant: lever handle

      • spray type: normal spray

      • ceramic cartridge

      • suitable for continuous flow water heaters

      • pop-up waste set G 1¼

      • connection type: G ⅜ connections

      • connection dimension: DN15

      • cold water in basic handle position

    Technical specification
    • Unique ref.49051SGP
    • Product familyBasin mixer
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-13
    • Edition number1
    • Height (mm)305
    • Width (mm)48
    • Depth (mm)204
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.75
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    Singapore
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit