Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/13075ff7-463c-4e3b-987c-10f770f6ac79
Home
Categories
Sanitary
Taps & Mixers
49060SGP AXOR Citterio C 3-hole basin mixer 125 with pop-up waste set 2 ticks
Unavailable in United States
AXOR
Follow
49060SGP AXOR Citterio C 3-hole basin mixer 125 with pop-up waste set 2 ticks
AXOR Citterio C 3-hole basin mixer 125 with pop-up waste set 2 ticks
Download
Specification
Specification
Surfaces: - 49060009 Chrome - 49060149 Brushed Bronze - 49060259 Brushed Gold Optic - 49060309 Polished Red Gold - 49060319 Brushed Red Gold - 49060339 Polished Black Chrome - 49060349 Brushed Black Chrome - 49060679 Matt Black - 49060809 Stainless Steel Optic - 49060829 Brushed Nickel - 49060959 Brushed Brass - 49060999 Polished Gold Optic Specification: • consists of: 3-hole basin mixer, waste set • ComfortZone: 125 • projection: 135 mm • spout height: 125 mm • handle variant: lever handle • spray type: normal spray • ceramic valves hot/cold 90° • suitable for continuous flow water heaters • pop-up waste set G 1¼ • connection type: G ⅜ connections • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
49060SGP
Product family
Basin mixer
Product group
AXOR Citterio C
Type
Object (single object)
Date of publishing
2024-05-23
Edition number
1
Height (mm)
145
Width (mm)
316
Depth (mm)
179
Links
Links
Product url
https://www.axor-design.com/articledetail--49060009
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2.31
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
ETIM Code
EC010862
ETIM Name
Bath mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
Singapore
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download