Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/3b88d5f8-beb8-4522-97e9-ddc1adc10183
Home
Categories
Sanitary
Taps & Mixers
49071CHN AXOR Citterio C 3-hole basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut
Unavailable in United States
AXOR
Follow
49071CHN AXOR Citterio C 3-hole basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut
AXOR Citterio C 3-hole basin mixer for concealed installation wall-mounted with spout 195 mm - cubic cut
Download
Specification
Specification
Surfaces: - 49071007 Chrome - 49071147 Brushed Bronze - 49071257 Brushed Gold Optic - 49071307 Polished Red Gold - 49071317 Brushed Red Gold - 49071337 Polished Black Chrome - 49071347 Brushed Black Chrome - 49071677 Matt Black - 49071807 Stainless Steel Optic - 49071827 Brushed Nickel - 49071957 Brushed Brass - 49071997 Polished Gold Optic Specification: • consists of: 3-hole basin mixer for concealed installation wall-mounted, waste set • projection: 193 mm • handle variant: lever handle • spray type: normal spray • ceramic valves hot/cold 90° • suitable for continuous flow water heaters • non-closing waste set • connection type: basic set • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
49071CHN
Product family
Basin mixer
Product group
AXOR Citterio C
Type
Object (single object)
Date of publishing
2024-05-23
Edition number
1
Height (mm)
60
Width (mm)
312
Depth (mm)
216
Links
Links
Product url
https://www.axor-design.com/articledetail--49071007
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3.73
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
ETIM Code
EC010862
ETIM Name
Bath mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87
Uniclass 2015 Description
Taps and water supply outlet fittings
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Title
Residential Faucets, Supplies, and Trim
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
Asia
China
Similar products
AXOR
AXOR Universal Basins & Bathtubs Bathtub 1900/850
Download
AXOR
48150XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 160 mm and lever handles
Download
AXOR
48120XXX AXOR One Single lever basin mixer for concealed installation wall-mounted with lever handle and spout 220 mm
Download
AXOR
49480XXX AXOR Citterio C 3-hole bath mixer for concealed installation wall-mounted with hand shower
Download
AXOR
29242XXX AXOR Bidette Showers Bidette hand shower 1jet round for mixed water with shower holder and shower hose 1.25 m
4.8
(
6
)
Download
AXOR
48140XXX AXOR One 3-hole basin mixer for concealed installation wall-mounted with spout 220 mm and cross handles
Download