Publish your products
49210USA  AXOR Citterio C Single lever bidet mixer with pop-up waste set
49210USA  AXOR Citterio C Single lever bidet mixer with pop-up waste set
    AXOR

    49210USA AXOR Citterio C Single lever bidet mixer with pop-up waste set

    AXOR Citterio C Single lever bidet mixer with pop-up waste set
    Specification
    • Surfaces:

      - 49210001 Chrome

      - 49210141 Brushed Bronze

      - 49210251 Brushed Gold Optic

      - 49210331 Polished Black Chrome

      - 49210341 Brushed Black Chrome

      - 49210671 Matt Black

      - 49210801 Stainless Steel Optic

      - 49210821 Brushed Nickel

      - 49210831 Polished Nickel

      - 49210951 Brushed Brass

      - 49210991 Polished Gold Optic

      Specification:

      • consists of: single lever bidet mixer, waste set

      • projection: 113 mm

      • spout height: 4 Inch

      • ball-pivot joint

      • spray type: laminar spray

      • maximum flow rate at 3 bar: 5,8 l/min

      • ceramic cartridge

      • suitable for continous flow water heaters

      • pop-up waste set G 1¼

      • connection type: G ⅜ connections

      • connection dimension: DN15

    Technical specification
    • Unique ref.49210USA
    • Product familyBidet mixer
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (inches)5.25
    • Width (inches)1.9
    • Depth (inches)5.38
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)3.04
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010888
    • ETIM NameBidet mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit