Publish your products
49430USA AXOR Citterio C 3-hole bath mixer with sBox
49430USA AXOR Citterio C 3-hole bath mixer with sBox
    AXOR

    49430USA AXOR Citterio C 3-hole bath mixer with sBox

    AXOR Citterio C 3-hole bath mixer with sBox
    Specification
    • Surfaces:

      - 49430001 Chrome

      - 49430141 Brushed Bronze

      - 49430251 Brushed Gold Optic

      - 49430331 Polished Black Chrome

      - 49430341 Brushed Black Chrome

      - 49430671 Matt Black

      - 49430801 Stainless Steel Optic

      - 49430821 Brushed Nickel

      - 49430831 Polished Nickel

      - 49430951 Brushed Brass

      - 49430991 Polished Gold Optic

      Specification:

      • consists of: 3-hole rim mounted single lever bath mixer, baton hand shower, shower holder

      • 2 functions

      • projection: 155 mm

      • spray type mixer: normal spray

      • spray type hand shower: Rain, Mono

      • maximum pull-out length of hand shower: 1,40 m

      • sBox for quiet, smooth and protected hose guidance

      • maximum flow rate at 3 bar: 20 l/min

      • flow rate of hand shower at 3 bar: 6,3 l/min

      • ceramic cartridge

      • temperature limitation adjustable

      • non-return valve

      • suitable for continous flow water heaters

      • connection dimension: DN15

      • connection type: basic set

      • installation on bath rim

      • min. operating pressure: 1 bar

      • max. operating pressure: 10 bar

      • removable for service at any time

      • no additional maintenance opening required

    Technical specification
    • Unique ref.49430USA
    • Product familyBath mixer
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (inches)9.1
    • Width (inches)22.6
    • Depth (inches)8.4
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)11.39
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit