Publish your products
49626USA AXOR Citterio C Porter unit 120/120 softsquare with baton hand shower 2jet 2.5 GPM and textile shower hose
49626USA AXOR Citterio C Porter unit 120/120 softsquare with baton hand shower 2jet 2.5 GPM and textile shower hose
    AXOR

    49626USA AXOR Citterio C Porter unit 120/120 softsquare with baton hand shower 2jet 2.5 GPM and textile shower hose

    AXOR Citterio C Porter unit 120/120 softsquare with baton hand shower 2jet 2.5 GPM and textile shower hose
    Specification
    • Surfaces:

      - 49626001 Chrome

      - 49626141 Brushed Bronze

      - 49626251 Brushed Gold Optic

      - 49626331 Polished Black Chrome

      - 49626341 Brushed Black Chrome

      - 49626671 Matt Black

      - 49626801 Stainless Steel Optic

      - 49626821 Brushed Nickel

      - 49626831 Polished Nickel

      - 49626951 Brushed Brass

      - 49626991 Polished Gold Optic

      Specification:

      • consists of: porter unit, baton hand shower, shower holder, shower hose

      • shower head size: 68 x 24 mm

      • integrated support function

      • spray type: Rain, Mono

      • maximum flow rate at 3 bar: 10 l/min

      • for shower hoses with conical or cylindrical nut on both sides

      • with non-return valve

      • wall mounting: screw fastening

      • rinseable screen seal

      • rinseable filter washer
    Technical specification
    • Unique ref.49626USA
    • Product familyPorter unit
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2025-04-28
    • Edition number1
    • Height (mm)7.75
    • Width (mm)4.75
    • Depth (mm)3.2
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.56
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit