Publish your products
49700USA AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions
49700USA AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions
    AXOR

    49700USA AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions

    AXOR Citterio C Thermostatic module 380/120 for concealed installation for 2 functions
    Specification
    • Surfaces:

      - 49700001 Chrome

      - 49700141 Brushed Bronze

      - 49700251 Brushed Gold Optic

      - 49700331 Polished Black Chrome

      - 49700341 Brushed Black Chrome

      - 49700671 Matt Black

      - 49700801 Stainless Steel Optic

      - 49700821 Brushed Nickel

      - 49700831 Polished Nickel

      - 49700951 Brushed Brass

      - 49700991 Polished Gold Optic

      Specification:

      • 2 functions

      • simultaneous utilization of 2 functions

      • thermostat cartridge

      • maximum flow rate at 3 bar: 22,7 l/min

      • combination of highflow thermostat with shut-off valve and Duo diverter valve for controlling 2 consumers

      • Safety stop at 40 °C

      • temperature limitation adjustable

      • connection dimension: DN20

      • connection type: basic set

    Technical specification
    • Unique ref.49700USA
    • Product familyThermostatic module
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (inches)15
    • Width (inches)4.75
    • Depth (inches)2.75
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)5.2
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit