Publish your products
AXOR pop-up waste chrome
AXOR

AXOR pop-up waste chrome

AXOR Waste set pop-up for basin and bidet mixers
Specification
  • Surfaces: - 51302000 Chrome - 51302020 Polished Chrome - 51302130 Polished Bronze - 51302140 Brushed Bronze - 51302250 Brushed Gold Optic - 51302260 Brushed Chrome - 51302300 Polished Red Gold - 51302310 Brushed Red Gold - 51302330 Polished Black Chrome - 51302340 Brushed Black Chrome - 51302800 Stainless Steel Optic - 51302820 Brushed Nickel - 51302830 Polished Nickel - 51302930 Polished Brass - 51302950 Brushed Brass - 51302990 Polished Gold Optic Specification: • operation via pull-rod • for basins with overflow hole • drain plug material brass • connection dimension G 1¼ • Yes
Technical specification
  • Unique ref.51302000
  • Product familyAXOR
  • Product groupWaste systems washbasin
  • TypeObject (single object)
  • Date of publishing2018-01-15
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)335
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_11
  • Uniclass 2015 DescriptionBidet taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Asia
Åland Islands
Israel
Albania
Türkiye
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City