Publish your products
AXOR Flowstar S design bottle trap chrome
AXOR Flowstar S design bottle trap chrome
    AXOR

    AXOR Flowstar S design bottle trap chrome

    AXOR Design trap Flowstar S
    Specification
    • Surfaces: - 51305700 Matt White - 51305000 Chrome - 51305670 Matt Black - 51305340 Brushed Black Chrome - 51305020 Polished Chrome - 51305130 Polished Bronze - 51305140 Brushed Bronze - 51305250 Brushed Gold Optic - 51305260 Brushed Chrome - 51305300 Polished Red Gold - 51305310 Brushed Red Gold - 51305330 Polished Black Chrome - 51305800 Stainless Steel Optic - 51305820 Brushed Nickel - 51305830 Polished Nickel - 51305930 Polished Brass - 51305950 Brushed Brass - 51305990 Polished Gold Optic Specification: • adjustment distance 60 - 165 mm • distance to wall 330 mm • odour trap - backwater height is 70 mm • connection dimension entry: G 1¼
    Technical specification
    • Unique ref.51305000
    • Product familyAXOR
    • Product groupSiphons/Angle valves
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)280
    • Width (mm)72
    • Depth (mm)330
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationFurnishing Element
    • ETIM CodeEC011344
    • ETIM NameShut-off valve for sanitary devices
    • UNSPSC nameTraps and strainers
    • UNSPSC code401425
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 DescriptionValve products
    • CSI MasterFormat 2014 Code33 12 16
    • CSI MasterFormat 2014 TitleWater Utility Distribution Valves
    • OmniClass Number23-27 37 00
    • OmniClass TitleLiquid Traps
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City