Unique ref.: | 51310000 |
---|---|
Brand: | AXOR |
Product family: | AXOR |
Product group: | Siphons/Angle valves |
Date of publishing: | 2018-01-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.axor-design.com/de-de/articledetail--51310000.html |
---|---|
Installation instructions: | https://www.axor-design.com/de-de/articledetail--51310000.html |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.axor-design.com/de-de/articledetail--51310000.html |
Instruction video: | |
GTIN code: | 4059625077726 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/axor/product/51310000
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 0.134 |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valve parts or accessories |
UNSPSC code: | 40141616 |
Uniclass 1.4 Code: | L7117 |
Uniclass 1.4 Description: | Valves for water supply/distribution |
Uniclass 2.0 Code: | PR-94 |
Uniclass 2.0 Description: | Valves |
Uniclass 2015 Code: | Pr_65_54 |
Uniclass 2015 Description: | Valve products |
NBS Reference Code: | 94 |
NBS Reference Description: | Valves |
CSI MasterFormat 2014 Code: | 33 12 16 |
CSI MasterFormat 2014 Title: | Water Utility Distribution Valves |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Connection Size | 20.95 mm |
Connection Type | G1/2 |
Mount Type | fixed |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Angle valve S |
Name | AXOR Angle valve S 51310000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM |
Description | AXOR Angle valve S |
Features | - scope of supply: escutcheon diameter 54 mm, compression nut diameter 10 mm - self-sealing connection thread - connection dimension wall G 1/2 - connection dimension outlet G ⅜ - material: brass - packaging unit: 1 piece |
Manufacturer | AXOR |
Material | brass |
Model Number | 51310000 |
Model Reference | 51310000 |
Name | AXOR Angle valve S 51310000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®