Publish your products
AXOR Flexaplus S cpl.set standard bath tub
AXOR Flexaplus S cpl.set standard bath tub
    AXOR

    AXOR Flexaplus S cpl.set standard bath tub

    AXOR Complete set waste and overflow set for standard bath tubs
    Specification
    • Surfaces: - 58316670 Matt Black - 58316000 Chrome - 58316020 Polished Chrome - 58316130 Polished Bronze - 58316140 Brushed Bronze - 58316250 Brushed Gold Optic - 58316260 Brushed Chrome - 58316300 Polished Red Gold - 58316310 Brushed Red Gold - 58316330 Polished Black Chrome - 58316340 Brushed Black Chrome - 58316800 Stainless Steel Optic - 58316820 Brushed Nickel - 58316830 Polished Nickel - 58316930 Polished Brass - 58316950 Brushed Brass - 58316990 Polished Gold Optic Specification: • consists of: basic set, finish set • TÜV certified • suitable for standard bath tubs • PE screw connection G 1½ x 40/ 50 mm • flexible overflow hose • bowden cable length 520 mm • odour trap - backwater height is 50 mm
    Technical specification
    • Unique ref.58316000
    • Product familyAXOR
    • Product groupBasic set for bath filler with waste and overflow
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City