Publish your products
AXOR Raindrain Complete set waste set 90 XXL
AXOR Raindrain Complete set waste set 90 XXL
    AXOR

    AXOR Raindrain Complete set waste set 90 XXL

    Raindrain Complete set waste set 90 XXL
    Specification
    • Surfaces: - 60031000 Chrome - 60031020 Polished Chrome - 60031130 Polished Bronze - 60031140 Brushed Bronze - 60031250 Brushed Gold Optic - 60031260 Brushed Chrome - 60031300 Polished Red Gold - 60031310 Brushed Red Gold - 60031330 Polished Black Chrome - 60031340 Brushed Black Chrome - 60031800 Stainless Steel Optic - 60031820 Brushed Nickel - 60031830 Polished Nickel - 60031930 Polished Brass - 60031950 Brushed Brass - 60031990 Polished Gold Optic Specification: • suitable for shower trays with Ø 90 mm waste outlet • drainage capacity 51 l/min at 15 mm water level • waste pipe Ø 50 mm • opening for cleaning • material siphon: plastic • material of drain plug: stainless steel
    Technical specification
    • Unique ref.60031000
    • Product familyAXOR Raindrain
    • Product groupBasic set for waste systems shower
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)560
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_70_55_96
    • Uniclass 2015 DescriptionWaste water outlets and plugs
    • CSI MasterFormat 2014 Code33 37 00
    • CSI MasterFormat 2014 TitleOverflow Control
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment
    • CSI UniFormat II CodeD2090
    • CSI UniFormat II TitleOther Plumbing Systems

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit