Publish your products
SPARK WAVES PENDANT 120 CCT DIMM GO hanging lamp

SPARK WAVES PENDANT 120 CCT DIMM GO hanging lamp

Meet the SPARK WAVES PENDANT 120 CCT DIMM GO hanging lamp: a sleek pendant light designed to deliver dependable lighting in open-plan living spaces. It’s made from aluminum with a glossy gold finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 68 W, 4465 lm, 3000 to 4000 K, CRI ≥ 80, 76° beam, and 230 V. Practical details: IP20 protection, adjustable positioning, 2 light points, and approx. 25 cm wide × min. 80 max. 160 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6563.
Specification
  • Dimensions

    Product length [cm]: 120

    Ceiling base width [cm]: 8 / 10

    Ceiling base height [cm]: 4

    Product width [cm]: 25

    Ceiling base length [cm]: 28 / 30

    Lampshade length [cm]: 2x 120

    Lampshade width [cm]: 25 / 2x 7.5

    Lampshade height [cm]: 21 / 2x 3

    Product height [cm]: min. 80 max. 160

    Materials and colors

    Accent color: Transparent

    Ceiling base color: Gold

    Dominant color: Gold

    Accent Material: Glass

    Dominant material: Aluminum

    Accent Finish: Glossy

    Leading Finish: Glossy

    Lampshade color: Transparent

    Basic information

    Type: Hanging lamp

    Energy class: G

    Protection class: IP20

    Maximum power: 68W

    Light source type: integrated LED

    Specification

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 80

    Motion sensor: No

    Beam angle: 76°

    Class of resistance to shock: 2

    Number of light sources: 2

    Voltage: 230V

    Control options: Remote control

    RGB: No

    Dimming: Yes

    Remote control: Yes

    Color temperature [K]: 3000 to 4000

    Control type > For all: Remote control

    Lumens [lm]: 4465

    Adjustment: Yes

    Packaging

    Gross weight [kg]: 8.2

    Net weight [kg]: 6.6

    Box width 1 [cm]: 126

    Box height 1 [cm]: 30

    Box depth 1 [cm]: 33

Technical specification
  • Unique ref.AZ6563
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Pendant

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe