Publish your products
SPARK WAVES PENDANT 150 CCT DIMM CH hanging lamp

SPARK WAVES PENDANT 150 CCT DIMM CH hanging lamp

The SPARK WAVES PENDANT 150 CCT DIMM CH hanging lamp is a modern pendant light that brings a refined, architectural look in open-plan living spaces. It’s made from aluminum with a glossy chrome finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 97 W, 5738 lm, 3000 to 4000 K, CRI ≥ 80, 84° beam, and 230 V. Practical details: IP20 protection, adjustable positioning, 2 light points, and approx. 23 cm wide × min. 80 max. 161 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6564.
Specification
  • Dimensions

    Product length [cm]: 150

    Ceiling base width [cm]: 8 / 10

    Ceiling base height [cm]: 5

    Product width [cm]: 23

    Ceiling base length [cm]: 28 / 30

    Product height [cm]: min. 80 max. 161

    Lampshade length [cm]: 2x 150

    Lampshade width [cm]: 23 / 2x 7.5

    Lampshade height [cm]: 23 / 2x 3

    Materials and colors

    Accent color: Transparent

    Ceiling base color: Chrome

    Dominant color: Chrome

    Accent Material: Glass

    Dominant material: Aluminum

    Accent Finish: Glossy

    Leading Finish: Glossy

    Lampshade color: Transparent

    Basic information

    Type: Hanging lamp

    Energy class: G

    Protection class: IP20

    Maximum power: 97W

    Light source type: integrated LED

    Specification

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 80

    Motion sensor: No

    Class of resistance to shock: 2

    Number of light sources: 2

    Voltage: 230V

    Control options: Remote control

    BT Control Panel: No

    RGB: No

    Dimming: Yes

    Remote control: Yes

    Color temperature [K]: 3000 to 4000

    Control type > For all: Remote control

    Adjustment: Yes

    Beam angle: 84°

    Lumens [lm]: 5738

    Packaging

    Net weight [kg]: 8.6

    Box height 1 [cm]: 30

    Box depth 1 [cm]: 33

    Gross weight [kg]: 10.4

    Box width 1 [cm]: 156

Technical specification
  • Unique ref.AZ6564
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Pendant

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City