Publish your products
EAGLE WALL COFFEE wall lamp

EAGLE WALL COFFEE wall lamp

EAGLE WALL COFFEE wall lamp is a wall lamp from AZzardo that brings soft Scandinavian minimalism to your interior. Finished in coffee, it’s an easy match for contemporary palettes and natural materials. Ideal for the kitchen island or hallway, it works beautifully as a statement piece while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Product length [cm]: 31 Product height [cm]: 26 Product width [cm]: 5 Materials and colors Accent color: Black Dominant color: Brown Accent Material: Aluminum Dominant material: Felt Accent Finish: Matte Leading Finish: Matte Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 6W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Beam angle: 23° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Lumens [lm]: 18 Adjustment: No Color temperature [K]: 2985 Packaging Gross weight [kg]: 0.6 Net weight [kg]: 0.4 Box width 1 [cm]: 31.5 Box height 1 [cm]: 7.5 Box depth 1 [cm]: 30
Technical specification
  • Unique ref.AZ6576
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted