Publish your products
FRAME WALL 3000K CORTEN wall lamp

FRAME WALL 3000K CORTEN wall lamp

Meet the FRAME WALL 3000K CORTEN wall lamp: a sleek wall light designed to deliver dependable lighting along corridors and stairways. It’s made from aluminum with a matte brown finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 12 W, 3000 K, and 230 V. Practical details: IP65 protection, adjustable positioning, 1 light point, and approx. 17.5 cm wide × 6 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6635.
Specification
  • Dimensions Wall base length [cm]: 3 Product length [cm]: 11 Product height [cm]: 6 Lampshade width [cm]: 15 Lampshade height [cm]: 6.2 Product width [cm]: 17.5 Wall base width [cm]: 17.5 Wall base height [cm]: 6.3 Lampshade length [cm]: 6.2 Materials and colors Dominant color: Brown Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Wall base color: Brown Lampshade color: Brown Basic information Type: Wall lamp Energy class: G Protection class: IP65 Maximum power: 12W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Deflection: 350° BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 3000 Adjustment: Yes Packaging Gross weight [kg]: 0.8 Net weight [kg]: 0.6 Box width 1 [cm]: 20.5 Box height 1 [cm]: 13.5 Box depth 1 [cm]: 9
Technical specification
  • Unique ref.AZ6635
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted