Publish your products
MORTEN WALL 4000K WH wall lamp

MORTEN WALL 4000K WH wall lamp

Meet the MORTEN WALL 4000K WH wall lamp: a sleek wall light designed to deliver dependable lighting along corridors and stairways. It’s made from aluminum with a matte white finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 10 W, 4000 K, and 230 V. Practical details: IP54 protection, 1 light point, and approx. 13.5 cm wide × 20 cm high. Use it on its own for a focused accent, or repeat it to build a cohesive lighting scheme. Product code: AZ6640.
Specification
  • Dimensions Wall base length [cm]: 3 Product length [cm]: 7 Wall base width [cm]: 8.5 Lampshade width [cm]: 13.5 Wall base height [cm]: 9 Lampshade height [cm]: 20 Product height [cm]: 20 Lampshade length [cm]: 4 Product width [cm]: 13.5 Materials and colors Wall base color: White Dominant color: White Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Lampshade color: White Basic information Type: Wall lamp Energy class: G Protection class: IP54 Maximum power: 10W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 4000 Adjustment: No Packaging Gross weight [kg]: 0.8 Net weight [kg]: 0.6 Box width 1 [cm]: 22.5 Box height 1 [cm]: 16 Box depth 1 [cm]: 8.5
Technical specification
  • Unique ref.AZ6640
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Wall Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City