Publish your products
AGORA PENDANT WHITE hanging lamp

AGORA PENDANT WHITE hanging lamp

AGORA PENDANT WHITE hanging lamp is a pendant from AZzardo that brings an understated elegant profile to your interior. Finished in white, it’s an easy match for contemporary palettes and natural materials. Ideal for the home office or hallway, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: White Accent color: White Accent Material: Aluminum Dominant material: Fabric Accent Finish: Matte Leading Finish: Fabric Ceiling base color: White Power cord color: Transparent Lampshade color: White Basic information Type: Hanging lamp Light source type: E27 Protection class: IP20 Maximum power: 60W Dimensions Ceiling base height [cm]: 2.5 Lampshade width [cm]: 36 Lampshade height [cm]: 24 Product width [cm]: 36 Product height [cm]: min. 130 max. 225 Ceiling base width [cm]: 12.5 Specification Motion sensor: No Class of resistance to shock: 2 Voltage: 230V Adjustment: Yes CCT: Optional RGB: Optional Dimming: Optional Packaging Gross weight [kg]: 1.1 Net weight [kg]: 0.8 Box width 1 [cm]: 21 Box height 1 [cm]: 18.5 Box depth 1 [cm]: 20.6 Box width 2 [cm]: 9 Box height 2 [cm]: 45 Box depth 2 [cm]: 9.5
Technical specification
  • Unique ref.AZ6641
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendant