Publish your products
AGORA PENDANT PINK hanging lamp

AGORA PENDANT PINK hanging lamp

AGORA PENDANT PINK hanging lamp is a pendant from AZzardo that brings clean modern lines to your interior. Finished in pink, it’s an easy match for contemporary palettes and natural materials. Ideal for the home office or living room, it brings depth and character to the room while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: White Ceiling base color: White Power cord color: Transparent Accent Material: Aluminum Dominant material: Fabric Accent Finish: Matte Leading Finish: Fabric Dominant color: Pink Lampshade color: Pink Dimensions Lampshade width [cm]: 36 Ceiling base height [cm]: 2.5 Lampshade height [cm]: 24 Product width [cm]: 36 Ceiling base width [cm]: 12.5 Product height [cm]: min. 130 max. 225 Basic information Type: Hanging lamp Protection class: IP20 Maximum power: 60W Light source type: E27 Specification Motion sensor: No Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V CCT: Optional Adjustment: Yes RGB: Optional Dimming: Optional Packaging Gross weight [kg]: 1.1 Net weight [kg]: 0.8 Box width 1 [cm]: 21 Box height 1 [cm]: 18.5 Box depth 1 [cm]: 20.6 Box depth 2 [cm]: 9.5 Box width 2 [cm]: 9 Box height 2 [cm]: 45
Technical specification
  • Unique ref.AZ6645
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendant

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City