Publish your products
MOONS 3-STEP CCT WALL wall lamp

MOONS 3-STEP CCT WALL wall lamp

MOONS 3-STEP CCT WALL wall lamp is a wall lamp from AZzardo that brings an understated elegant profile to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the hotel lobby or living room, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Wall base length [cm]: 3.5 Product length [cm]: 13 Wall base width [cm]: 7 Product width [cm]: 33 Lampshade width [cm]: 2x 1.5 / 4.4 [20 / 25] Wall base height [cm]: 47 Lampshade height [cm]: 2x 67 [20 / 25] Product height [cm]: 67 Lampshade length [cm]: 2x 2 / 11 [0.6] Materials and colors Accent color: Black Wall base color: Black Dominant color: Brown Accent Material: Silicone Aluminum Accent Finish: Matte Leading Finish: Stone Dominant material: Stone Lampshade color: Brown Basic information Type: Wall lamp Light source type: integrated LED Energy class: G Protection class: IP20 Maximum power: 31W Specification Number of light sources: 2 Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No BT Control Panel: No RGB: No Dimming: No Remote control: No Class of resistance to shock: 1 Voltage: 230V Adjustment: No Lumens [lm]: 193 Beam angle: 138° Color temperature [K]: 2800 / 4000 / 5490 Control options: 3-stage CCT Control Type > For All: 3-stage CCT Packaging Gross weight [kg]: 3.6 Net weight [kg]: 2.6 Box height 1 [cm]: 21 Box depth 1 [cm]: 42 Box width 1 [cm]: 75.5
Technical specification
  • Unique ref.AZ6666
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted