Publish your products
NAZAR PENDANT 5 3-STEP DIMM hanging lamp

NAZAR PENDANT 5 3-STEP DIMM hanging lamp

NAZAR PENDANT 5 3-STEP DIMM hanging lamp is a pendant from AZzardo that brings clean modern lines to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the staircase or home office, it adds a focused layer of light where you need it while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Ceiling base length [cm]: 36 Ceiling base width [cm]: 8 Ceiling base height [cm]: 4 Product width [cm]: 22 Product length [cm]: 112 Product height [cm]: min. 80 max. 178 Lampshade length [cm]: 4x 20 / 2x 25 / 4x 30 Lampshade width [cm]: 4x 3.5 / 2x 4 / 4x 5 Lampshade height [cm]: 4x 20 / 2x 25 / 4x 30 Materials and colors Accent Color: Brass Ceiling base color: Brass Dominant color: Amber Accent Material: Aluminum Dominant material: Glass Accent Finish: Brushed Leading Finish: Glossy Lampshade color: Amber Basic information Type: Hanging lamp Energy class: G Protection class: IP20 Maximum power: 56W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 80 Motion sensor: No Beam angle: 98° Class of resistance to shock: 2 Number of light sources: 10 Lumens [lm]: 998 Voltage: 230V Control options: 3-step dimmer BT Control Panel: No RGB: No Dimming: Yes Remote control: No Color temperature [K]: 3100 Control type > For all: 3-step dimmer Adjustment: Yes Packaging Net weight [kg]: 11.2 Box width 1 [cm]: 103 Box height 1 [cm]: 21 Box depth 1 [cm]: 35.5 Gross weight [kg]: 12.6
Technical specification
  • Unique ref.AZ6531
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendant
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit