Publish your products
RIPPLE WALL 50 BEIGE wall lamp
RIPPLE WALL 50 BEIGE wall lamp

    RIPPLE WALL 50 BEIGE wall lamp

    The RIPPLE WALL 50 BEIGE wall lamp is a contemporary wall light created for crisp, comfortable light along corridors and stairways. It’s made from aluminum with a matte beige finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 6 W, 108 lm, 2675 K, CRI ≥ 90, 0° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 50 cm wide × 50 cm high. Great for residential and contract projects where style and efficiency need to work together. Product code: AZ6581.
    Specification
    • Dimensions Wall base length [cm]: 5.2 Product length [cm]: 8 Wall base width [cm]: 8 Lampshade width [cm]: 50 Wall base height [cm]: 8 Lampshade height [cm]: 50 Product height [cm]: 50 Lampshade length [cm]: 2.5 Product width [cm]: 50 Materials and colors Accent color: Black Wall base color: Black Dominant color: Beige Accent Material: Aluminum Dominant material: Aluminum Accent Finish: Matte Leading Finish: Matte Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 6W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 0° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Lumens [lm]: 108 Adjustment: No Color temperature [K]: 2675 Packaging Gross weight [kg]: 2.2 Net weight [kg]: 1 Box width 1 [cm]: 59 Box height 1 [cm]: 15 Box depth 1 [cm]: 59
    Technical specification
    • Unique ref.AZ6581
    • TypeObject (single object)
    • Date of publishing2026-02-19
    • Edition number1
    Related
    • Designed inPoland
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit