Publish your products
RIPPLE WALL 50 AUBURN wall lamp
RIPPLE WALL 50 AUBURN wall lamp
RIPPLE WALL 50 AUBURN wall lamp

    RIPPLE WALL 50 AUBURN wall lamp

    The RIPPLE WALL 50 AUBURN wall lamp is a contemporary wall light created for crisp, comfortable light as bedside lighting. It’s made from aluminum with a matte chestnut finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 6 W, 108 lm, 2675 K, CRI ≥ 90, 0° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 50 cm wide × 50 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6582.
    Specification
    • Dimensions Wall base length [cm]: 5.2 Product length [cm]: 8 Wall base width [cm]: 8 Lampshade width [cm]: 50 Wall base height [cm]: 8 Lampshade height [cm]: 50 Product height [cm]: 50 Lampshade length [cm]: 2.5 Product width [cm]: 50 Materials and colors Accent color: Black Wall base color: Black Accent Material: Aluminum Dominant material: Aluminum Accent Finish: Matte Leading Finish: Matte Dominant color: Chestnut Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 6W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 0° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Lumens [lm]: 108 Adjustment: No Color temperature [K]: 2675 Packaging Gross weight [kg]: 2.2 Net weight [kg]: 1 Box width 1 [cm]: 59 Box height 1 [cm]: 15 Box depth 1 [cm]: 59
    Technical specification
    • Unique ref.AZ6582
    • TypeObject (single object)
    • Date of publishing2026-02-19
    • Edition number1
    Related
    • Designed inPoland
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit