Publish your products
PANDINO 23 CCT SWITCH SENSOR IP44 WH ceiling lamp

PANDINO 23 CCT SWITCH SENSOR IP44 WH ceiling lamp

PANDINO 23 CCT SWITCH SENSOR IP44 WH ceiling lamp is a ceiling lamp from AZzardo that brings a bold architectural silhouette to your interior. Finished in white, it’s an easy match for contemporary palettes and natural materials. Ideal for the bedroom or staircase, it helps define zones in open-plan spaces while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: White Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 18W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 23 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: Yes Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch Motion Sensor RGB: No Dimming: No Remote control: No Color temperature [K]: 2800 / 4000 / 6000 Control Type > For All: CCT Switch Adjustment: No Sensor range: Distance: 2 to 8 m | Time: 15 s to 1.5 min | Twilight sensitivity Packaging Gross weight [kg]: 0.6 Net weight [kg]: 0.5 Box height 1 [cm]: 5 Box depth 1 [cm]: 23 Box width 1 [cm]: 23
Technical specification
  • Unique ref.AZ6587
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit