Unique ref.: | chvctt000000 |
---|---|
Brand: | Azzurra Ceramica |
Product family: | Wc |
Product group: | Charme |
Width (mm): | 520 |
Height (mm): | 420 |
Depth (mm): | 400 |
Date of publishing: | 2018-11-22 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.azzurraceramica.it/area-tecnica/charme/sanitari-charme/charme-v... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.azzurraceramica.it/archive/documents/vaso-terra-52x40.Pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/azzurra-ceramica/product/chvctt000000
Material main: | Ceramics |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
Weight Net (Kg): | 28.5 |
BIMobject Category: | Sanitary - Toilets |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Toilets |
UNSPSC code: | 30181505 |
Uniclass 1.4 Code: | L7216 |
Uniclass 1.4 Description: | Toilets |
Uniclass 2.0 Code: | SS-35-65-90 |
Uniclass 2.0 Description: | Toilet Systems |
Uniclass 2015 Code: | SL_35_80_89 |
Uniclass 2015 Description: | Toilets |
NBS Reference Code: | 35-65-90 |
NBS Reference Description: | Toilet Systems |
CSI MasterFormat 2014 Code: | 10 06 20.13 |
CSI MasterFormat 2014 Title: | Toilet, Bath, and Laundry Accessory Schedule |
OmniClass Number: | 23-31 19 00 |
OmniClass Title: | Toilets |
Name | Value |
---|---|
Colour | shiny white |
Depth | 400 mm |
Height | 420 mm |
Length | 520 mm |
Material | ceramics |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 520 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | shiny white |
Material | ceramics |
BIMobject®