We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Hera wall/floor trap WC Easy-Clean

Unique ref.: hevctpe00000
Brand: Azzurra Ceramica
Product family: Wc
Product group: Hera
Width (mm): 570
Height (mm): 420
Depth (mm): 380
Date of publishing: 2018-12-28
Edition number: 1
Type: Object (single object)
Download (10)
Hera is the collection designed by the architect Daniel Libeskind, inspired from marble neoclassical sculptures from the eighteenth century. Aesthetic perfection and dynamism of the forms reflect the purity of ceramic, transforming the item into a sculpture. The Torsion movement reflects the reaserch of the deconstructivist architect, when the unstable geometry made by deformed volumes and asymmetries, drive the motion upward.

Hera wall/floor trap WC Easy-Clean


Material main: Ceramics
Material secondary:
Designed in: Poland
Manufactured in: Italy
Weight Net (Kg): 31

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: SS-35-65-90
Uniclass 2.0 Description: Toilet Systems
Uniclass 2015 Code: SL_35_80_89
Uniclass 2015 Description: Toilets
NBS Reference Code: 35-65-90
NBS Reference Description: Toilet Systems
CSI MasterFormat 2014 Code: 10 28 00
CSI MasterFormat 2014 Title: Toilet, Bath, and Laundry Accessories
OmniClass Number: 23-31 19 00
OmniClass Title: Toilets

BIMobject SEEK Properties

Sanitary - Toilets

Name Value
Colour shiny white ; cotton
Depth 380 mm
Height 420 mm
Length 570 mm
Material ceramics

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 570 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour shiny white ; cotton
Material ceramics

All BIM objects are real products from real manufacturers confirmed and approved