Publish your products
Stainless Steel Corner Guard

Stainless Steel Corner Guard

Stainless steel corner guards offer a tough yet beautiful look to your building. A highly configurable product guarantees your needs will be met. Available in type #430 or #304 stainless steel with a variety of patterns which are sure to enrich the quality and look of your building.

Features
  • Standard corner guard
  • Stainless steel or aluminum
  • Surface mount or recessed
Specification
  • Model: BCGS/BCGT/BCGA Material: Type 304, 316 or 430 Stainless Steel or 14 gauge Aluminum Finish: #4 Satin or Embossed Pattern Mounting: Surface Mounted or Recessed Mounting Method: Mechanical or Adhesive Size: 1 inch, 2 inches, 3 inches or custom Length: Continuous length up to 10 feet maximum Corner Angle: 90°, 135° or Custom Warranty: 5 Years
Technical specification
  • Unique ref.architectural-corner-guard
  • Product familyWall and Door Protection
  • Product groupCorner Guards
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Other Walls

Region availability

North America
United States