Cast Aluminum Stair Tread Nosing

Cast Aluminum Stair Tread Nosing

Babcock-Davis' cast aluminum stair treads are made from type 319 aluminum with a perfect sand cast finish. Ideal for heavy traffic areas such as schools, public buildings and subways, these stair nosings are non-corrosive and will last the life of your building.

Features
  • Highly Durable
  • Anti-Slip Safety
  • Cross Hatch Design with Abrasive Grit
  • Title 24 Compliant*

Title 24 Compliant/Vision Impairment requires 2 inches of a contrasting color at the edge of the stair indicating a change of plane.

Specification
  • Model: BSTCA
    Channel: Cast Aluminum
    Application: Poured Concrete or Steel Pan
    Tread: Cross Hatch with Abrasive Grit
    Width: 2", 3" or 4"
    Mounting: Cast-In Bolt or Cast-In Wing Nut
    Nosing: Short, Short Tipped, Long
    Compliance: California Title 24, Section 3306
    Options: Painted Undersides, Taped Tops
    Warranty: 1 Year

Technical specification
  • Unique ref.cast-tread-nosing
  • Collection setStair Treads
  • CollectionStair Treads & Nosings
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Stairs

Region availability

North America
United States