Publish your products
SECRET flush door
SECRET flush door
    Barausse
    Archived

    SECRET flush door

    Interior door with aluminum invisible frame to build into the wall. Leaf flush with the wall is provided with a paintable base or finished. 


    Specification
    • Components: leaf, frame and hardware kit.

      Design: Barausse

      Frame description: White pre-varnished paintable aluminium frame. A single frame for both the 'pull' and 'push' versions, and for both plasterboard and brickwork.

      Leaf description:Leaf with wide-section fir perimetric structure and 6 mm HDF coating.

      Leaf tickness: 45 mm / 60 mm (pull-opening door flush with the door)

      Hardware kit including: 2 SIMONSWERK invisible hinges adjustable on 3 axes and magnetic lock.


    Technical specification
    • Unique ref.SECRET-flush-door
    • Product familyInterior door
    • Product groupStandard door
    • TypeObject (single object)
    • Date of publishing2020-04-22
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryLaminated Paper
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 16
    • CSI MasterFormat 2014 TitleFlush Wood Doors
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit