Publish your products
G100 Series
Barco

G100 Series

Have you heard? There’s a new projector in Barco town. A new force to be reckoned with! Meet the G100! A single-chip projector range built to meet the high Barco quality standards and the customer requirements in terms of brightness, technical versatility and sustainability. And all this at a budget-friendly price!

G100 force

The G100 is a single-chip projector with native WUXGA resolution and comes in three brightness variants: 16.000, 19.000 and 22.000 lumens. It opens up the choices in our single-chip offering with higher brightness levels than before enabling impressive media-based experiences and pioneering projections!

To ensure full operational versatility and effortless implementation, we’re also bringing a new extensive GC-lens range to the market for the G100 models, with throw ratios going from 0.38 up to 10.8, and a large shift capability. Such features make the projectors ideally suited to high-brightness projections, indoors or outdoors, close-up or far away!

“The G100 is developed for those applications that require high brightness and powerful laser projection at an affordable price,” says Richard Marples, Sales Enablement Director Immersive Experiences at Barco. “With its outstanding price-performance ratio, these new models are a great addition to Barco’s projection offering and the perfect fit for any creative project.”

100% ready for you; 100% ready for the future

The G100 further stands out with future-proof design and flexibility. It’s up-to-date with all the latest input sources, including HDMI 2.0 (!), to support stunning visual experiences with deeper color palettes.

Additionally, the G100 projectors are not just ready for the future in terms of signal capabilities, but they’re also prepared for a greener future! The units feature carefully selected components that lower the power consumption of the device, extend the light source lifetime, and, accordingly, limits their ecological footprint.Plenty of reasons for our Barco ecoscoring team to grant the projectors an A-score.

Specification
  • !!! Data coming from another product - to be modified !!!

    ISO lumens: 7,000 lm

    Center lumens: 6,600 lm

    ANSI lumens: 6,300 lm

    Display type: 1 x 0.67"

    Resolution: 1,920x1,200 (WUXGA native)

    Light source: Laser Phosphor

    Inputs: 2x HDMI 1.4 / DVI-D / HDBaseT / 3G-SDI / VGA (D-Sub 15 pin) / RJ 45 Ethernet / RS232 in

    Input resolutions: Up to 1,920x1,200 @ 60Hz / Up to 1,280 x 720 @ 120Hz

    Image processing: Warp & blend via external tool

    Size (WxLxH): 484 x 529 x 195 mm / 19.06 x 20.83 x 7.68 in

    Weight: 16.9 kg / 37.3 lbs

Technical specification
  • Unique ref.G100-series
  • Product familyInstallation projectors
  • Product groupVenue projectors
  • TypeObject (single object)
  • Date of publishing2025-10-13
  • Edition number1
  • Height (mm)195
  • Width (mm)484
  • Depth (mm)529
Related
  • Designed inBelgium
  • Manufactured inChina
  • Weight Net (Kg)16.9
Classification
  • BIMobject CategoryElectronics - Visual - Projectors
  • ETIM CodeEC000690
  • ETIM NameVideo projector
  • Uniclass 2015 CodePr_40_70_67
  • Uniclass 2015 DescriptionProjectors
  • CSI MasterFormat 2014 Code11 52 16.26
  • CSI MasterFormat 2014 TitleVideo Projectors
  • OmniClass Number23-37 15 19
  • OmniClass TitleVideo Projectors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe