Publish your products
G50 Series
G50 Series
G50 Series
    Barco

    G50 Series

    Overwhelmed with questions about how to make your next projection set-up work? Lost in the jungle of products and promises? Our G50 is the smart answer!

    Leading in size, weight and energy-efficiency, the G50 is an affordable yet powerful single-chip WUXGA projector fit for single and multi-channel projections in boardrooms, museums, corporate events, experience centers, or entry-level simulation applications.

    Leading in size & weight

    The new G50s significantly outperform similar projectors on the market in terms of size and weight with the highest light efficiency visualizing high-quality content at its best.

    Weighing from 11-13kg the G50 is approximately 33% smaller and lighter than its compact G62 brothers, which makes the G50s officially the smallest projectors in our offering as well as in the industry.

    Leading in energy efficiency

    With the sustainability topic increasing in importance for all of us, the G50 projectors are designed to limit energy consumption. Thanks to its market leading energy efficiency of up to 18 Lm/W it is the cheapest lumen per watts out there. Coupled with the projector’s long-lasting laser phosphor light source with a lifetime of up to 20,000 hours, the G50 projectors are not only a smart but also a greener answer to your projection needs.

    Reuse your Barco lens fleet for optimal ROI

    If you already own a G60/G62 projector, you can simply reuse the lenses on the G50 projectors. There’s no need to replace your existing lens fleet or invest in new lens gear. If you‘ve selected our high-quality, glass lens range with variable throw ratio in the past, you can reap the benefits from your investment again.

    And with access to a large fleet of swappable lenses you are always ready for the future.

    Quick on-site access with Barco Pulse Mobile App

    The growing Pulse ecosystem consists of various software tools to enable easier projector control. The G50 projectors support the Pulse Mobile App, available in the Google Play Store and the Apple App Store. This app serves as a remote controller and allows for quick tweaking of basic projection parameters, such as lens adjustments, projector orientation, shutter power, test patterns and black level settings.

    Specification
    • !!! Data coming from another product - to be modified !!!

      ISO lumens: 7,000 lm

      Center lumens: 6,600 lm

      ANSI lumens: 6,300 lm

      Display type: 1 x 0.67"

      Resolution: 1,920x1,200 (WUXGA native)

      Light source: Laser Phosphor

      Inputs: 2x HDMI 1.4 / DVI-D / HDBaseT / 3G-SDI / VGA (D-Sub 15 pin) / RJ 45 Ethernet / RS232 in

      Input resolutions: Up to 1,920x1,200 @ 60Hz / Up to 1,280 x 720 @ 120Hz

      Image processing: Warp & blend via external tool

      Size (WxLxH): 484 x 529 x 195 mm / 19.06 x 20.83 x 7.68 in

      Weight: 16.9 kg / 37.3 lbs

    Technical specification
    • Unique ref.G50-Series
    • Product familyInstallation projectors
    • Product groupVenue projectors
    • TypeObject (single object)
    • Date of publishing2025-10-13
    • Edition number1
    • Height (mm)195
    • Width (mm)484
    • Depth (mm)529
    Related
    • Designed inBelgium
    • Manufactured inChina
    • Weight Net (Kg)16.9
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors
    • ETIM CodeEC000690
    • ETIM NameVideo projector
    • Uniclass 2015 CodePr_40_70_67
    • Uniclass 2015 DescriptionProjectors
    • CSI MasterFormat 2014 Code11 52 16.26
    • CSI MasterFormat 2014 TitleVideo Projectors
    • OmniClass Number23-37 15 19
    • OmniClass TitleVideo Projectors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe