Publish your products
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
QDX 4K35 projector
    Barco

    QDX 4K35 projector

    Unprecedented image quality

    The QDX-4K35 projector boasts ultra-high brightness capabilities of 33,000 lumens, providing clear and vibrant images in any setting. Utilizing the advanced Barco 0.96 DMD chip, it produces stunning 4K picture quality with rich, lavish colors. Enhanced by our patented Pulse electronics, enjoy ultra-fast processing and high bandwidth support up to 8K@60Hz or 4K@240Hz for smoother images and sharper pixels.

    Maximized ROI

    The QDX is the world’s most compact and lightest projector in its category, with everything at hand to maximize your ROI. It integrates seamlessly with your existing Barco equipment, including rental frames, flight cases, and TLD+ lenses. Fully compatible with Barco’s smart peripherals and software tools, it ensures maximum return on your investment.

    High Reliability

    Built for longevity, the QDX projector maintains its stunning brightness and image quality over time. Its modular design allows for easy maintenance, and its advanced air filter system ensures reliable performance even in the harshest environments.

    Specification
    • General specifications

      Projector type WUXGA 3-chip DLP digital projector

      Technology 0.96" DMD™ x3

      Resolution 3840 x 2400 (4K UHD)

      Brightness 33000 center lumens*

      35000 ISO lumens

      31000 ANSI lumens

      Contrast ratio Full field 2.200:1

      Contrast ratio Barco DynaBlack® 20.000:1

      Optical lens shift Vertical: up to -150% to +130% (motorized)

      Horizontal: up to +/-50% (motorized)

      with lens memory on TLD+ lenses

      Light source Blue+Red laser phosphor with inorganic phosphor wheel

      Brightness uniformity 95%

      Light source lifetime 20000 hrs (100% power, DynaBlack® off)

      Color correction Yes

      Optical dowser Laser switching /optional external

      Aspect ratio 16:10

      Lens type TLD+

      Lens range TLD+: 0.37:1 ; 0.65-0.85:1 ; 0.8-1.16:1 ; 1.25 -1.6:1 ; 1.5-2.0:1 ; 2.0-2.8:1 ; 2.8-4.5:1 ; 4.5-7.5:1 ; 7.5-11.5:1

      Color space REC 709 +

      Orientation 360°

      Sealed DLP™ core Standard

      Inputs HDMI™ 2.1 (HDCP2.2 -HDR10)/ DP1.4 (HDCP 1.3) RJ45 Ethernet / RS232 / USB(5v) / 12V out/ BNC 3D sync in-out

      Input resolutions Including and up to:

      4096 x 2160 @ 240Hz

      3840 x 2400 @ 240Hz

      7680 × 4320 @ 60Hz

      Processing Pulse electronics

      Web browser Yes

      Picture-by-picture Two sources simultaneously

      CLO (constant light output) Yes

      DMX 512 Optional

      Image processing Embedded warp & blend

      Keystone correction Yes

      Standby power < 0,5 W

      Software tools Pulse Toolset + Android app + iOS app + IMS

      Control DMX (optional), XLR wired (optional) + IR, RJ45, Wifi** (optional), GSM** (optional)

      3D Active eye wear

      3D stereo formats: 1xHDMI™ 1xDP or Quad DP(optioN/Al) top/ bottomsequential multi pipe. 1920x1200 @ 120Hz

      24/7 operation Yes

      BTU per hour Max 9584 BTU/h

      Operating temperature 0-40°C / 32°-104°F (reduce power > 40°C)

      Optional Inputs Quad DP1.2

      Fiber SFP

      HDBaseT(Lite)/ HDMI™/ Quad-3G/ 12G/ DMX/ remote CTRL

      HDBaseT

      Storage temperature -10°C to 60°C

      Operating humidity 0-80% (no condense)

      Storage humidity 5 -90% RH

      Network connection 10/100 base-T RJ-45 connection Wifi (opt)

      Dimensions (WxLxH) 660 x 830 x 350 mm / 25.98 x 32.67 x 13.77 inches

      Weight 77,5 kg / 171 lbs

      Shipping weight 91kg / 200 lbs

      Power requirements 120-160V (reduced power)20A / 200-240V (+/-10%) 32A 50-60Hz

      Power consumption At 230v: 2560W typical/ 2800W max

      At 120v: 2200W typical/ 2300W max

      Noise level (typical at 25°C/77°F) < 52dB(A)

      Shipping dimensions (WxLxH) 800 x 1200 x 660 mm / 31.49 x 47.24 x 25.9 " incl. palet

      Safety class Laser Safety Class: RG3 Class 2

      Standard accessories Power cord wireless / XLR wired rugged remote control

      Certifications Compliant with UL60950-1 and EN60950-1 complies with FCC rules & regulations part 15 Class A and CE EN55032 Class A Rohs

      Warranty 3 years

      *Note * Brightness levels +/-10%

      ** Wifi and GSM options are not available in all countries. Check with your Barco representative for more info.

    Technical specification
    • Unique ref.QDX-4K35
    • Product familyRental & Staging
    • Product groupLarge venue projectors
    • TypeObject (single object)
    • Date of publishing2026-01-12
    • Edition number1
    • Height (mm)350
    • Width (mm)660
    • Depth (mm)830
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)79
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors
    • IFC classificationFurniture
    • ETIM CodeEC000690
    • ETIM NameVideo projector
    • UNSPSC nameMultimedia projectors
    • UNSPSC code45111609
    • Uniclass 2015 CodePr_40_30_25_04
    • Uniclass 2015 DescriptionAudio visual furniture
    • CSI MasterFormat 2014 Code11 52 16
    • CSI MasterFormat 2014 TitleProjectors
    • OmniClass Number23-37 21 15
    • OmniClass TitleData Multi Media Projectors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe