We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

WA*S & WL*S Series Step Capacity Wall-Mount Air Conditioner

Unique ref.: bard-1007
Brand: Bard Manufacturing
Product family: Packaged Air Conditioners
Product group: WA*S & WL*S Series
Date of publishing: 2019-10-14
Edition number: 1
Type: Object (single object)
Download (4)

The Bard WA/L "S" Series is the world's most energy efficient wall mounted air conditioner featuring a multi-step capacity compressor with environmentally friendly non-ozone depleting refrigerant.


The Bard Wall-Mount Air Conditioner is a self contained energy efficient system, which is designed to offer maximum indoor comfort at a minimal cost without using valuable indoor floor space or outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, telecommunication structures, portable structures or correctional facilities. Factory or field installed accessories are available to meet specific job requirements.


Bard Manufacturing is a fourth-generation family-owned business that has been a leading provider of SPVU climate control solutions for over 100 years. We are recognized for designing, manufacturing and servicing high-quality products that you can trust to deliver performance, innovative technology and reliability. Here at Bard we provide customized climate control solutions that tailor to the unique needs and challenges of each individual market that we serve, which include schools, modular buildings, light commercial applications, telecommunications and international. Whatever the need, application or market, Bard Manufacturing has a product that will exceed your expectations and deliver true quality and innovation backed by the best service in the business. That's the Bard difference.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 550

BIMobject Category: HVAC - Air Conditioning
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Air Flow 1100 CFM — 1500 CFM
Cabinet Material Painted Steel
Coil Type Aluminum Fin Copper Tube
Compressor Type Scroll
Cooling Capacity 35200 BTUh — 45500 BTUh
Efficiency Rating IPLV
Energy Efficiency Rating 15.1 — 15.3
Heating Options Electric Heaters
Number Of Compressors 1
Operating Weight 505 lb — 550 lb
Refrigerant Type R-410A
Unit Power 2308/208-1-60 ; 230/208-3-60 ; 460-3-60

Bard Manufacturing

Properties

Name Value
Voltage-Phase-Hertz 208/230-1-60 | 208/230-3-60 | 460-3-60
Nominal Airflow - CFM 800 CFM - 1700 CFM
Performance Verification AHR-390
Application Air Conditioner
Electric Heat Option Available Option
Compliant Vent Option Commercial Room Ventilator (CRV) | Energy Recovery Ventilator (ERV)
Indoor Blower Motor ECM Variable Speed
Warranty Limited 5 year Parts / 5 Year Compressor - Limitations may apply
Cabinet Finish - Standard Painted Steel: Beige | Buckeye Gray
Compressor Step Capacity 2 Stage Copeland Scroll
IPLV Efficiency Up To 15.3
Configuration and Location Vertical Exterior Wall-Mount
Cabinet Finish - Optional White | Desert Brown | Dark Bronze | Stainless Steel | Aluminum
Manufactured In USA Yes
ISO 9001 2008 Yes

All BIM objects are real products from real manufacturers confirmed and approved