Publish your products
W18LFP / W24LFP MULTI-TEC Wall Mount A/C - Left

W18LFP / W24LFP MULTI-TEC Wall Mount A/C - Left

The MULTI-TEC Wall-Mount Air Conditioner utilize PLC (Programmable Logic Control) technology to allow multiple units to operate connected to a single LC6000 controller. When installed with an optional economizer, the unit will supply full-rated airflow in free cooling mode with the ability to exhaust unconditioned indoor air without the need for additional relief openings in the structure.

Specification
    • 1.5 to 2.0 ton cooling capacity
    • Left side control panel access
    • Up to 11.3 EER efficiency
    • Three phase power options
    • Copeland scroll compressor
    • R-454B
    • PLC based control system
    • Balance climate technology
    • ECM blower motor
    • Total enclosed condenser fan motor
    • Natural fiber non-fiberglass insulation
    • Hydrophillic aluminum finned copper tube evaporator coil
    • Factory installed electric heat options
    • Factory installed ventilation options
    • Used with LC6000 PLC controller - up to 14 units one controller
    • AHRI-390 Certified
    • ETL listed (US and Canada)


    Technical specification
    • Unique ref.w18lbp_w24lbp
    • Product familyBranded Products
    • Product groupMulti-Tec
    • TypeObject (single object)
    • Date of publishing2020-06-16
    • Edition number1
    • Height (inches)74.5
    • Width (inches)33.3
    • Depth (inches)17.1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)335
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationHeat Exchanger
    • UNSPSC nameAir conditioners
    • UNSPSC code40101701
    • Uniclass 2015 CodeSs_65_80
    • Uniclass 2015 DescriptionAir conditioning systems
    • CSI MasterFormat 2014 Code23 81 19
    • CSI MasterFormat 2014 TitleSelf-Contained Air-Conditioners
    • OmniClass Number23-33 39 17
    • OmniClass TitlePackaged Air Conditioners
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iraq
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Guinea
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Laos
    Jamaica
    Kenya
    Tuvalu
    Italy
    Lebanon
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Liberia
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Madagascar
    Lithuania
    Mongolia
    Panama
    Malawi
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Mali
    Malta
    Nepal
    Saint Kitts and Nevis
    Mauritania
    Moldova
    North Korea
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Singapore
    Turks and Caicos Islands
    Reunion
    Romania
    South Korea
    U.S. Virgin Islands
    Rwanda
    Russia
    Sri Lanka
    United States
    Saint Helena
    San Marino
    Syria
    São Tomé and Príncipe
    Serbia
    Taiwan
    Senegal
    Slovakia
    Tajikistan
    Seychelles
    Slovenia
    Thailand
    Sierra Leone
    Spain
    Türkiye
    Somalia
    Svalbard and Jan Mayen
    Turkmenistan
    South Africa
    Sweden
    United Arab Emirates
    South Sudan
    Switzerland
    Uzbekistan
    Sudan
    Ukraine
    Vietnam
    Tanzania
    United Kingdom
    Yemen
    The Gambia
    Vatican City
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit