Selecting the location and language will prioritise localised information. Continue
Acoustic Textile A2-s1, d0 GTS 375-28
Barrisol

Acoustic Textile A2-s1, d0 GTS 375-28

Fabric glass is a material that is part of the family of wall and ceiling coverings. Consisting of extremely fine glass wires, its strength and durability are the most appreciated characteristics.
We have developed our range of Barrisol® GTs® ceilings and walls to meet the most demanding standards of safety and health.
Classified A2-s1, d0 (non coated version), this sheet is a wall and ceiling covering incombustible, aesthetic and shapable almost to infinity. It can be acoustic, luminous, printed, and is 100% recyclable.
Ideal for high-rise buildings, corridors, escape routes and all places requiring aesthetics and impeccable safety.

Specification
    • Wide width sheet, ideal for large spaces
    • Lightweight and flexible
    • VOC emissions class A+ (very low emissions), best rating
    • Asbestos free
    • Energy-saving LED
    • Solid, 10-year warranty on the manufacturing process
    • Resistant to moisture
    • Respectful of safety and hygiene standards, for food industries and catering
    • Possibility of integrating lighting, heating, air conditioning and sound systems
    • Transmission of light in translucent version and noise pollution absorption in acoustic version. Possibility of conferring these two qualities on the same fabric (GTs® acoustic light)
    • Light thermal insulation
    • Tiles in self-supporting and opening frames to facilitate the maintenance
Technical specification
  • Unique ref.acoustic-glass-textile-system-gts-375-28
  • Collection setStretch ceilings
  • CollectionBarrisol GTS
  • TypeObject (single object)
  • Date of publishing2020-09-03
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City