Publish your products
PP200 baffle ceiling
PP200 baffle ceiling
PP200 baffle ceiling
PP200 baffle ceiling

    PP200 baffle ceiling

    4.4 out of 5 stars4.4(15 reviews)
    PP200 vertical panels are functional interior finishing elements, dedicated to large rooms with high noise level, such as airports, waiting rooms, entry halls, conference rooms, restaurants, dining halls and manufacturing halls of high noise intensity. Due to the open nature of panel ceilings, any fire protection system both sprinkling and signalling can be installed above the suspended ceiling. Open cell ceilings are also lightweight and easy to install. The PP ceiling elements are manufactured by the BARWA SYSTEM SP. z o.o. using top quality, factory-painted aluminium sheet metal. Varnish is applied in powder on specially pre-treated aluminium tapes.
    Technical specification
    • Unique ref.PP200
    • Product familyCeiling
    • Product groupCeiling panels
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    • Height (mm)240
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainAluminium
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)5.95
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • CSI MasterFormat 2014 Code09 51 33
    • CSI MasterFormat 2014 TitleAcoustical Metal Pan Ceilings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit