Publish your products
Basco 1400A Infinity Semi-Frameless Swing Door
Basco 1400A Infinity Semi-Frameless Swing Door
Basco 1400A Infinity Semi-Frameless Swing Door
Basco 1400A Infinity Semi-Frameless Swing Door
Basco 1400A Infinity Semi-Frameless Swing Door
Basco 1400A Infinity Semi-Frameless Swing Door
    Basco

    Basco 1400A Infinity Semi-Frameless Swing Door

    The Infinity semi-frameless single swing shower door is the final polished accent for your bathroom. The quarter-inch thick glass gives a sturdy weight to the operation of the door, while a magnetic latch holds the door securely in place. The door is distinguished by its 6-inch through-the-glass pull handle.

    • Door swings out only
    • Clear drip system keeps the water in, while maintaining the all-glass look
    • Fits shower opening of 27 to 28, 32 to 33, or 33 to 34-inches wide
    • Sliding door unit measures 65.56, 72, or 76-inches tall

    As Featured on Amazon.com

    #Basco #SemiFramelessShowerDoor #ShowerDoor #SwingDoorShowerDoor #InfinitySeriesShowerDoor

    Specification
    • Technical Specification

      OPENING WIDTH RANGE(S):

      27" - 28"

      32" - 33"

      33" - 34"

      DOOR OPERATION:

      Swinging

      HEIGHT OPTION(S):

      65-9/16"

      72"

      76"

      FRAME STYLE:

      Semi-Frameless

      GLASS THICKNESS:

      1/4"

      DOOR SHAPE:

      Inline

    Technical specification
    • Unique ref.Basco-1400A-Infinity-Semi-Frameless-Swing-Door
    • Product familyShower Door
    • Product groupSemi-Frameless
    • TypeDocumentation (info)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Material mainGlass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit