MasterProtect 8000 Cl - Corrosion Inhibitor based on advanced oganofunctional silane

Unique ref.:   8000

Brand: BASF
Product family: MasterProtect
Product group: Cathodic Protection
Designed in: Spain
Manufactured in: Spain
Date of publishing:2016-11-08
Edition number: 1

Product description

MasterProtect 8000 CI is a single component, ready to use, low viscosity , clear liquid which combines the proven effectiveness of penetrative silane treatments for the control of moisture and Chloride ion ingress with advanced organofunctional corrosion inhibition.

It is particularly suited for the protection of bridge decks, piers columns and beams, multi-storey car parks, building facades and balconies and marine structures and jetties.

Specification text

Application of single component, ready to use, organofunctional silane based corrosion inhibitor MasterProtect 8000CI from Master Builders Solutions <country> (or similar / analogous). To apply the product, HVLP spray equipment will be used.

Minimum properties of the product:

Active Ingredient: min. 98%
Density (21ºC - DIN 51757): min. 0.90 kg/L
Flash Point: min. 60ºC
VOC (EPA Method 24): max. 350 g/L
Viscosity (21ºC): max. 1.0 mPa.s
Depth of penetration (EN 14630): Class II
Drying rate coefficient (EN 13579): Class II
Absorption coefficient AR (EN 13580): max. 7.5%
Absorption coefficient ARalk (EN 13580): max. 10%

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en/basf/product/8000

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Material
: Corrosion Inhibitor Chemicals
Code: PR-55-98-15
Description: Corrosion Inhibitor Chemicals
Uniclass 2015 Code: Pr_60_55_96_15
Uniclass 2015 Description: Corrosion inhibitor chemicals
Code: 55-98-15
Description: Corrosion Inhibitor Chemicals

Europe

  • Albania
  • Andorra
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City
  • Åland Islands

Middle East

  • Turkey