We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterEmaco N 205 FC

Unique ref.: MasterEmaco_N_205_FC
Brand: BASF
Product family: Concrete Repair
Product group: Non-structural concrete repair
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)

MasterEmaco N 205 FC is a leveling mortar, for thicknesses of 1 to 5 mm in large areas.

Once mixed with water a mortar is formed with a great diversity of applications.


Material main: Concrete
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Concrete
IFC classification: Material
Uniclass 2015 Code: Pr_20_31_53_15
Uniclass 2015 Description: Concrete repair mortars
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass Number: 23-13 27 13 11
OmniClass Title: Repair Mortars
This product is available in:
Europe
  • Portugal
  • Spain

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Adhesion ≥ 0,8 MPa
Colour Grey
Compressive Strength ≥ 15 MPa after 28 days
Thickness 1 mm — 5 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Grey

All BIM objects are real products from real manufacturers confirmed and approved