We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Concrete: Non-Struct fine repair mort R2 - MasterEmaco N 5100 FC

Unique ref.: MasterEmaco_N_5100_FC
Brand: BASF
Product family: Concrete Repair
Product group: Non-structural concrete repair
Date of publishing: 2018-03-27
Edition number: 1
Type: Object (single object)
Download (8)
MasterEmaco N 5100 FC: Fast-setting concrete repair mortar for finishing and levelling of concrete surfaces acc. EN 1504 part 3 class R2 (Non structural).

MasterEmaco 5100 FC is used on large vertical and overhead areas, as a blow hole filler in precast elements or anywhere where minor defects in concrete structures have to be repaired. It can be applied inside and outside, on vertical and overhead surfaces, in dry and wet environments: Balconies edges, building facades, parapet walls, precast panels, beam edges, etc.
For more information, please contact your local Master Builders Solutions representative.

Application of one layer of a single component, polymer modified, polyacrylonitryl fibre reinforced, fast setting, fine levelling mortar that meets the requirements of the EN 1504 part 3 class R2, MasterEmaco N 5100 FC from Master Builders Solutions (or similar / analogous) in a thickness between 0,5 and 7 mm.

Minimum properties of the product:

Compressive Strength (20ºC - EN 12190): ≥ 15 N/mm2 (1 d); ≥ 20 N/mm2 (7 d); ≥ 25 N/mm2 (28 d)
Adhesion to Concrete (20ºC - EN 1542) ≥ 2.8 N/mm2 (28 d)
Adhesion to Concrete after Freeze-Thaw (EN 13687-1): ≥ 3.1 N/mm2 (28 d)
Adhesion to Concrete after Thunder-Shower (EN 13687-2): ≥ 3.2 N/mm2 (28 d)
Adhesion to Concrete after Dry Cycling (EN 13687-4): ≥ 2.9 N/mm2 (28 d)
Can be coated after (20ºC): max. 4 hours (with water-borne coatings)
Capillary Absorption (28 days EN 13057): ≤ 0.5 kg/m2/h0.5
Chloride Ion Content (EN 1015-17): ≤ 0.02 %
Cracking Tendency (I) Coutinho Ring: No Cracking (up to 180 d)
Cracking Tendency (II) DIN type V-channel: No Cracking (up to 180 d)


Material main: Polymer-modified cementitious
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Concrete
IFC classification: Material
Uniclass 1.4 Code: L6423
Uniclass 1.4 Description: Repair mortars
Uniclass 2.0 Code: PR-55-52-15
Uniclass 2.0 Description: Concrete Repair Mortars
Uniclass 2015 Code: Pr_20_31_53_15
Uniclass 2015 Description: Concrete repair mortars
NBS Reference Code: 55-52-15
NBS Reference Description: Concrete Repair Mortars
CSI MasterFormat 2014 Code: 03 35 00
CSI MasterFormat 2014 Title: Concrete Finishing
OmniClass Number: 23-13 27 13 11
OmniClass Title: Repair Mortars
This product is available in:
Asia
  • India
  • Malaysia
Europe
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • Germany
  • Ireland
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • United Kingdom
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Adhesion ≥ 0,80 MPa
Application Spray
Color Grey
Compressive Strength ≥ 25 N/mm2
Intended Function Levelling mortar
Material Polymer-modified cementitious

All BIM objects are real products from real manufacturers confirmed and approved