We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterEmaco N 5200 CI

Unique ref.: MasterEmaco_N_5200_CI
Brand: BASF
Product family: Concrete Repair
Product group: Non-structural concrete repair
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)
MasterEmaco N 5200CI is a universal, single
component, polymer modified, fast setting, repair,
re-profiling and levelling mortar containing active
corrosion inhibition. MasterEmaco N 5200CI
contains special cements, graded sands, selected
polymers and fibres to reduce shrinkage and
improve physical and application properties.
When mixed with water, it forms a mortar with an
exceptionally wide range of applications.
MasterEmaco N 5200CI can easily be hand or
trowel applied in thicknesses from 3mm to 100mm.

RECOMMENDED USES • MasterEmaco N 5200CI is used for the nonstructural repair of concrete elements like balconies edges, building facades, parapet walls, precast panels, beam edges and stair nosing’s. • MasterEmaco N 5200CI can be applied as a smoothing or levelling coat at 3mm thickness on large vertical and overhead areas to achieve a more aesthetic finish e.g. prior to painting. • MasterEmaco N 5200CI can be applied in environments where active corrosion inhibition is necessary.
FEATURES AND BENEFITS • Shrinkage compensation systems and fibre reinforcement - minimise crack tendency • Smooth, creamy, non-slump mortar - easy to create profiles and corners without formwork • Excellent high build capacity - can be applied 80 - 100 mm in vertical applications or 70 – 80 mm overhead in one layer • Multi-use - fairing coat and patch repair mortar in one with active corrosion inhibition • Fast setting - can be over-coated in only 4 hours • Good strength development - exceeding requirement of Class R2 of EN1504 part 3 • Low modulus of elasticity - copes with thermal movement of structures • Low chromate (Cr[VI] &lt 2 ppm ) - low risk of skin irritation • Chloride-free - does not add to chloride load of structure


Material main: Concrete
Material secondary: Polymer-modified cementitious
Designed in: Australia
Manufactured in: Australia

BIMobject Category: Building Materials - Concrete
IFC classification: Material
Uniclass 2015 Code: Pr_20_31_53_15
Uniclass 2015 Description: Concrete repair mortars
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass Number: 23-13 27 13 11
OmniClass Title: Repair Mortars
This product is available in:
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Colour Grey
Compressive Strength ≥ 40 MPa after 28 days
Modulus Of Elasticity 16 GPa
Thickness 3 mm — 100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Grey

All BIM objects are real products from real manufacturers confirmed and approved