We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterEmaco S 5400 CI

Unique ref.: MasterEmaco_S_5400_CI
Brand: BASF
Product family: Concrete Repair
Product group: Structural concrete repair
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)
MasterEmaco S 5400CI is a single component,
extra high-strength, high modulus, shrinkage
compensated structural repair mortar that meets the
requirements of EN 1504 part 3 class R4.
MasterEmaco S 5400CI contains Portland cement,
graded sands, selected polymer fibres and special
additives to significantly reduce the risk and
incidence of shrinkage cracking. When mixed with
water, it forms a highly thixotropic mortar that can
easily be spray or trowel applied.

RECOMMENDED USES. MasterEmaco S 5400CI is used for the structural repair of concrete elements such as: • Columns, piers and cross beams of all bridges • Cooling towers and chimneys and other industrial environments • Marine structures, water treatment and sewerage facilities • Tunnels, pipes, outfalls and all below ground construction especially in harsh ground conditions
FEATURES AND BENEFITS • Versatile – can be applied in extreme environments where active corrosion inhibition is required • Shrinkage compensation systems and fibre reinforcement – minimise crack tendency • Highly thixotropic – can be applied up to 50 mm without the need of secondary reinforcement • High early and ultimate strengths – matches high strength concrete found in structures • Outstanding workability – easy placing and finishing for applicators • High modulus and excellent adhesion – ensuring load transfer in structural repair • Excellent freeze/thaw resistance – suitable for all climates • High carbonation resistance – suitable for exposed repairs in urban environments • Sulphate resistant – suitable for contact with ground waters • Very low permeability to water and chlorides – protection of reinforcing steel • Low chromate (Cr[VI] &lt 2 ppm) – low risk of skin irritation • Chloride-free – does add to the chloride load in contaminated structures


Material main: Concrete
Material secondary: Polymer-modified cementitious
Designed in: Australia
Manufactured in: Australia

BIMobject Category: Building Materials - Concrete
IFC classification: Material
Uniclass 2015 Code: Pr_20_31_53_15
Uniclass 2015 Description: Concrete repair mortars
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass Number: 23-13 27 13 11
OmniClass Title: Repair Mortars
This product is available in:
Oceania
  • Australia
  • New Zealand

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Colour Grey
Compressive Strength ≥ 70 MPa after 28 days
Modulus Of Elasticity ≥ 26 GPa
Thickness 5 mm — 50 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Grey

All BIM objects are real products from real manufacturers confirmed and approved