We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterFlow 952

Unique ref.: MasterFlow_952
Brand: BASF
Product family: Performance Grouts
Product group: Precision Grout
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)

It is a monocomponent fluid mortar for precision fillings and anchors. High mechanical performance and high strength.

This mortar is indicated for filling machinery benches, machinery anchors, leveling of bridge supports, leveling bases in bridge joints, anchoring bolts, repair of concrete by formwork or filling by pumping and as reinforcement of elements of concrete (pillars, beams ...) by jacketing.

FIELD OF APPLICATION Grout fluid mortar for: • Filling and anchoring of machine benches. • Leveling of bridge supports. • Leveling bases in bridge joints. • Anchoring bolts. • Filling of holes in concrete by pouring or pumping in formwork. • Sectional screed of concrete elements (pillars, beams, etc.). Consult with the Technical Department for any application not provided for in this list.

PROPERTIES • Compensation retraction. • Superfluid consistency without segregation or bleeding once kneaded. • High initial and final resistance. • High self-leveling and filling power. • Once hardened, it is impermeable to water, oils, fats and all petroleum products. • Free of chlorides and aggressive substances for concrete and steel. • Excellent adhesion.


Material main: Concrete
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Concrete
IFC classification: Material
Uniclass 2015 Code: Pr_20_31_53_13
Uniclass 2015 Description: Cementitious grouts
CSI MasterFormat 2014 Code: 03 61 00
CSI MasterFormat 2014 Title: Cementitious Grouting
OmniClass Number: 23-13 15 15 11
OmniClass Title: Concrete Grouts
This product is available in:
Europe
  • Portugal
  • Spain

BIMobject SEEK Properties

Building Materials - Concrete

Name Value
Colour Grey
Compressive Strength ≥ 11 MPa after 28 days
Modulus Of Elasticity 29000 N/mm2
Thickness 10 mm — 60 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Grey

All BIM objects are real products from real manufacturers confirmed and approved