We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterInject 1325

Unique ref.: MasterInject_1325
Brand: BASF
Product family: Repair and Protection Systems
Product group: Crack Repair and Bonding
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)

MasterInject 1325 is a two-component, low viscosity polyurethane injection resin to stop water by blocking cavities and cracks with a high (1: 40) foam expansion. It is specially designed for applications where water actively reaches the fissures. The chemical reaction starts in contact with wet surfaces or water and creates a closed cell foam, the foam expands immediately and stops the entry of water. It is specially designed to stop water inlets in aquifer cracks, such as concrete joints in underground constructions (tunnels and underground).

FIELD OF APPLICATION • Waterway sealing. • Waterproofing in underground constructions (tunnels, subway, etc.). • Waterproofing of wells and galleries. • Waterproofing of excavation fronts. • Waterproofing of cracks in concrete. • Watertight expansion joints in dams, deposits, etc. • Injection of joints in collectors, channels, etc. Consult with the Technical Department any application not provided for in this relationship.

PROPERTIES • Applicable in fissures with presence of water. • Non-hydrolysable, resistant to direct contact with water. • The sealing effect is produced by contact with water. • Formation of a stable foam that acts as a barrier against water. • Foam formation occurs immediately after contact with water, so waterproofing is immediate.


Material main: Epoxy
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Other
IFC classification: Material
Uniclass 2015 Code: Ss_15_30_17_12
Uniclass 2015 Description: Concrete crack repair or filling systems
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass Number: 23-13 27 13 13 15
OmniClass Title: Concrete Rehabilitation Products
This product is available in:
Europe
  • Austria
  • Belgium
  • Denmark
  • Germany
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Spain
  • Switzerland

BIMobject SEEK Properties

Building Materials - Other

Name Value
Application Injection Resin
Colour Brown ; Colorless
Material Epoxy
Standards EN 1504-5:2004

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Brown ; Colorless
Material Epoxy

All BIM objects are real products from real manufacturers confirmed and approved