We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterInject 1360

Unique ref.: MasterInject_1360
Brand: BASF
Product family: Repair and Protection Systems
Product group: Crack Repair and Bonding
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)
MasterInject 1360 is a two component epoxy based low
viscosity injection resin. It is used for low / high pressure
injection and gravity feeding of concrete cracks to maintain
the structural integrity of the cracked sections.

FIELD OF APPLICATION • Cracks in concrete and masonry • Interior and exterior • Structural re-bonding of cracked concrete sections • Re-bonding the delaminated concrete toppings • Filling porous or honeycombed concrete or grout
FEATURES AND BENEFITS • Low viscosity guarantees excellent penetration into fine fissures • Long working time ensures excellent penetration into the substrate • Excellent adhesion guarantees durable bond to substrates • High strength material for good mechanical properties and durable repair


Material main: Epoxy
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Other
IFC classification: Material
Uniclass 2015 Code: Ss_15_30_17_12
Uniclass 2015 Description: Concrete crack repair or filling systems
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass Number: 23-13 27 13 13 15
OmniClass Title: Concrete Rehabilitation Products
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Germany
  • Italy
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Slovakia
  • Switzerland

BIMobject SEEK Properties

Building Materials - Other

Name Value
Application Injection Resin
Colour Clear
Material Epoxy
Standards EN 1504-5:2004

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Clear
Material Epoxy

All BIM objects are real products from real manufacturers confirmed and approved