We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

MasterInject 1380

Unique ref.: MasterInject_1380
Brand: BASF
Product family: Repair and Protection Systems
Product group: Crack Repair and Bonding
Date of publishing: 2020-01-23
Edition number: 1
Type: Object (single object)
Download (2)
MasterInject 1380 is a two-component low-viscosity liquid
epoxy resin for injection, which is used for low and high
pressure injection by using 2C injection machines for filling
of cracks in concrete and masonry. It is suitable for the
application in wet conditions as it has highly improved
adhesion characteristics in contact with water.

FIELD OF APPLICATION • Structural repair of cracks in interior / exterior concrete and masonry elements • Structurally rebonding cracked concrete sections • Rebonding delaminated concrete toppings • Filling porous or honeycombed concrete or grout • Structural repair of saturated cracks with water
FEATURES AND BENEFITS • Low viscosity guarantees excellent penetration into fine fissures • Excellent adhesion guarantees durable bond to substrates • High strength material for good mechanical properties and durable repair • Water tolerant therefore allowing a larger application spectrum • Extremely fast curing, enables fast repairs and short downtimes


Material main: Epoxy
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Other
IFC classification: Material
Uniclass 2015 Code: Ss_15_30_17_12
Uniclass 2015 Description: Concrete crack repair or filling systems
CSI MasterFormat 2014 Code: 03 01 00
CSI MasterFormat 2014 Title: Maintenance of Concrete
OmniClass Number: 23-13 27 13 13 15
OmniClass Title: Concrete Rehabilitation Products
This product is available in:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Finland
  • Germany
  • Netherlands
  • Poland
  • Romania
  • Slovakia
  • Switzerland

BIMobject SEEK Properties

Building Materials - Other

Name Value
Application Injection Resin
Colour Black
Material Epoxy
Standards EN 1504-5:2004

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Material Epoxy

All BIM objects are real products from real manufacturers confirmed and approved