We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Comfort polyurethane flooring system - MasterTop 1325

Unique ref.: MasterTop_1325
Brand: BASF
Product family: Performance Flooring
Product group: Polyurethane flooring system
Date of publishing: 2018-03-27
Edition number: 1
Type: Object (single object)
Download (8)
MasterTop 1325 is a low emission, crack bridging, noise deadening and sound absorbing comfort polyurethane resin floor with a smooth or anti-slip (MasterTop 1325 R system) and matt finish.

MasterTop 1325 series - for crack bridging, noise deadening and sound absorbing, decorative and comfort, bacterio-static, smooth and slip resistant, quality indoor floors where a large degree of comfort and high hygienic standards are required: for example offices, exhibitions and fair grounds, cafeterias, restaurants, schools, health and care facilities, hospitals, etc.

Benefits:
• Very soft
• Comfortable
• Seamless
• Easy to clean
• Hygienic
• Bacteriostatic properties according to ISO 22196:2007
• Color freedom
• Monochromatic finishes
• Finishes with chip and flakes
• Available in smooth (MasterTop 1325) and anti-slip (MasterTop 1325 R) finishes
For more information, please contact your local Master Builders Solutions representative.

Substrate quality:
Concrete substrate should be visible dry and have a minimum tensile strength of 1,5 MPa.

EN 13813:
SR-B1,5-AR1-IR4- Bfl-s1

Emissions behaviour:
AgBB conform, AFSSET conform, A+ classification

Crack bridging (EN 1062-7):
Class A 4 (requirement > 1250 μm, result = 2000 μm)

Elongation (DIN 53504):
150%

Slip resistance:
Conformity to DIN51130: R9
Conformity to DIN51130: R10 with MasterTop TC 417W and glass beads (MasterTop 1325 R system)

Impact sound reduction (ISO 717-2):
With 2-2,5 mm = 2 dB, with 4 mm = 4 dB

Fire Behavior (EN 13501-1):
Bfl-s1

Colors:
RAL Chart


Material main: 2C Polyurethane
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Flooring - Systems
IFC classification: Floor
Uniclass 1.4 Code: L538
Uniclass 1.4 Description: Floor finishing coatings
Uniclass 2.0 Code: PR-55-06-30
Uniclass 2.0 Description: Floor Coatings
Uniclass 2015 Code: Ss_30_42_54_75
Uniclass 2015 Description: Resin flooring systems
NBS Reference Code: 20-20
NBS Reference Description: Flooring And Decking Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 29 13 19
OmniClass Title: Resinous Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Kenya
  • Morocco
  • Nigeria
  • South Africa
Asia
  • Azerbaijan
  • China
  • Hong Kong
  • India
  • Kazakhstan
  • Malaysia
  • Singapore
  • Thailand
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Saudi Arabia
  • Turkey

BIMobject SEEK Properties

Flooring - Systems

Name Value
Color RAL Chart
Intended Function Floor Finish
Material 2C Polyurethane
Pattern Smooth

All BIM objects are real products from real manufacturers confirmed and approved