We are using cookies to provide our services

By using our services you agree to our use of cookies

Graphite Polystyrene Rigid Thermal Insulation - BASF Neopor® GPS

Unique ref.: Neopor_GPS
Brand: BASF
Product family: Performance Materials
Product group: Insulation
Date of publishing: 2018-06-13
Edition number: 2
Type: Object (single object)
Download (4)

Greenguard Gold Certified, BASF Neopor® GPS is a graphite polystyrene (GPS) rigid foam insulation that gives maximum efficiency, cost-effectiveness and sustainability on construction projects. It's unique silver-gray color and exceptional insulation characteristics are a result of high-purity graphite that reflects and absorbs radiant energy, decreasing the materials thermal conductivity and increasing its R-value.

This object delivers both stand-alone Neopor® insulation as well as two NFPA 285 Wall Assemblies containing Neopor® as the exterior insulation.  One option with brick cladding and the other with stucco.  Additional cladding and material options can be viewed in our NFPA 285 Technical Bulletin.

BASF Neopor® GPS is suitable for many applications in construction including Continuous Insulation (CI), EIFS, Stucco, Cavity Wall, Perimeter, Under Slab and Interior insulation.


Material main: Polystyrene (EPS)
Material secondary:
Designed in:
Manufactured in: United States

BIMobject Category: Building Materials - Insulation
IFC classification: Material
UNSPSC name: Thermal insulation
UNSPSC code: 301415
Uniclass 1.4 Code: L5172
Uniclass 1.4 Description: External thermal insulation systems
Uniclass 2.0 Code: PR-55-47-28
Uniclass 2.0 Description: Expanded Polystyrene (Eps) Bead Insulation
Uniclass 2015 Code: Pr_25_31_48_28
Uniclass 2015 Description: Expanded polystyrene (EPS) bead insulation
NBS Reference Code: 55-47-28
NBS Reference Description: Expanded Polystyrene (Eps) Bead Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass Number: 23-13 25 19 11 11 11
OmniClass Title: Expanded Polystyrene Slab and Board Thermal Insulation
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Color Gray
Compressive Strength 10 psi — 25 psi
Flame Spread Index 5
Thermal Resistance 4.7 to 47
Thickness 1" — 10"
Vapor Permeability Vapor open

All BIM objects are real products from real manufacturers confirmed and approved